Quantity | Unit price |
---|---|
1 - 2 | £ 170.3433 |
3 - 4 | £ 144.79 |
5 - 9 | £ 136.27 |
10 - 19 | £ 127.76 |
20 + | £ 119.24 |
For rail | 25.0 |
---|---|
h1 | 36.0 |
l1 | 30.0 |
w1 | 70.0 |
h2 | 9.0 |
h3 | 15.0 |
h4 | 63.0 |
l2 | 20.0 |
w2 | 20.0 |
w3 | 38.5 |
d1 | M6 |
Holding force kN | 1200.0 |
Torque to Nm | 7.0 |
Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.