Menu Search

Rectangular Threaded Inserts & Glides

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE), Polyamide (PA) and Aluminium.
  • Colours: Black, Grey and Natural


Series Code :SR1571, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
33 results
Product SKUs information
Item Code Price range Availability L2 T2 Thread Size Material L1 T1 Type View
£ 4.321 - £ 8.9838 500 In stock
M10
Aluminium
£ 0.3752 - £ 0.8051 6760 In stock
M10
HDPE
£ 0.6795 - £ 1.4278 6342 In stock
M8
HDPE
£ 0.4074 - £ 0.8626 8885 In stock
M10
HDPE
Metal
£ 0.4236 - £ 0.898 8038 In stock
M8
HDPE
Metal
£ 4.5024 - £ 11.6208 475 In stock
25.0 mm
1.0 mm
M10
Aluminium
50.0 mm
2.0 mm
4
461376 £ 0.8796 - £ 1.8643 919 In stock
M10
PA
£ 0.5822 - £ 1.222 7482 In stock
M8
HDPE
551741 £ 0.2266 - £ 0.4806 3700 In stock
M8
HDPE
Metal
£ 0.5679 - £ 1.2016 6985 In stock
M10
HDPE
Metal
£ 5.2911 - £ 13.6962 353 In stock
30.0 mm
1.0 mm
M10
Aluminium
60.0 mm
2.0 mm
4
£ 0.5882 - £ 1.2471 1250 In stock
M8
PA
£ 0.5628 - £ 1.2063 10211 In stock
M10
HDPE
£ 0.2671 - £ 0.5666 4775 In stock
M8
HDPE
Metal
£ 0.6156 - £ 1.3444 1250 In stock
M8
HDPE
£ 0.5433 - £ 1.1334 4067 In stock
M8
HDPE
498612 £ 0.4392 - £ 0.4487 4000 In stock
20.0 mm
1.0 mm
M10
HDPE
35.0 mm
2.0 mm
2
£ 4.4885 - £ 11.5947 603 In stock
30.0 mm
1.5 mm
M10
Aluminium
60.0 mm
2.5 mm
4
£ 0.5322 - £ 1.1073 6726 In stock
M10
HDPE
551736 £ 0.5059 - £ 1.07 4480 In stock
M10
HDPE
Metal
  • of 2
Threaded Insert M10 Rectangular 50 x 30 mm 2 Natural

PZAT500300-2M10

Price Range
£ 8.9838 - £ 4.321

Stock Levels
500 In stock
Attributes
  • Thread Size
    M10
  • Material
    Aluminium
  • Colour
    Natural
  • Commodity Code
    7616991099
Threaded Insert M8 Rectangular 30 x 20 mm 1-2 Black

498610

Price Range
£ 0.8051 - £ 0.3752

Stock Levels
6760 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
  • Finish
    Textured
  • Commodity Code
    3926909790
Threaded Insert M8 Rectangular 20 x 60 mm 1-2 Black

498618

Price Range
£ 1.4278 - £ 0.6795

Stock Levels
6342 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Finish
    Textured
  • Commodity Code
    3926909790
Metal Threaded Insert M10 Rectangular 50 x 25 mm 1-1.5 Grey

551744

Price Range
£ 0.8626 - £ 0.4074

Stock Levels
8885 In stock
Attributes
  • Thread Size
    M10
  • Type
    Metal
  • Material
    HDPE
  • Colour
    Grey
  • Finish
    Textured
Metal Threaded Insert M8 Rectangular 60 x 30 mm 1-1.5 Grey

551728

Price Range
£ 0.898 - £ 0.4236

Stock Levels
8038 In stock
Attributes
  • Thread Size
    M8
  • Type
    Metal
  • Material
    HDPE
  • Colour
    Grey
  • Finish
    Textured
Threaded Insert M10 Rectangular 50 x 25 mm 2 Natural

PZAT500250-2M10

Price Range
£ 11.6208 - £ 4.5024

Stock Levels
475 In stock
Attributes
  • L1
    50.0 mm
  • L2
    25.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
Threaded Insert M10 Rectangular 50 x 25 mm 2 Black

461376

Price Range
£ 1.8643 - £ 0.8796

Stock Levels
919 In stock
Attributes
  • Thread Size
    M10
  • Material
    PA
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790
Threaded Insert M10 Rectangular 20 x 50 mm 1-2 Black

498615

Price Range
£ 1.222 - £ 0.5822

Stock Levels
7482 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Finish
    Textured
  • Commodity Code
    3926909790
Metal Threaded Insert M8 Rectangular 30 x 20 mm 1-1.5 Grey

551741

Price Range
£ 0.4806 - £ 0.2266

Stock Levels
3700 In stock
Attributes
  • Thread Size
    M8
  • Type
    Metal
  • Material
    HDPE
  • Colour
    Grey
  • Finish
    Textured
Metal Threaded Insert M10 Rectangular 60 x 30 mm 1-1.5 Grey

551722

Price Range
£ 1.2016 - £ 0.5679

Stock Levels
6985 In stock
Attributes
  • Thread Size
    M10
  • Type
    Metal
  • Material
    HDPE
  • Colour
    Grey
  • Finish
    Textured
Threaded Insert M10 Rectangular 60 x 30 mm 2 Natural

PZAT600300-2M10

Price Range
£ 13.6962 - £ 5.2911

Stock Levels
353 In stock
Attributes
  • L1
    60.0 mm
  • L2
    30.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
Threaded Insert M8 Rectangular 40 x 20 mm 1.5 Black

461375

Price Range
£ 1.2471 - £ 0.5882

Stock Levels
1250 In stock
Attributes
  • Thread Size
    M8
  • Material
    PA
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790
Threaded Insert M8 Rectangular 20 x 50 mm 1-2 Black

498614

Price Range
£ 1.2063 - £ 0.5628

Stock Levels
10211 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
  • Finish
    Textured
  • Commodity Code
    3926909790
Metal Threaded Insert M8 Rectangular 40 x 20 mm 1-1.5 Grey

551737

Price Range
£ 0.5666 - £ 0.2671

Stock Levels
4775 In stock
Attributes
  • Thread Size
    M8
  • Type
    Metal
  • Material
    HDPE
  • Colour
    Grey
  • Finish
    Textured
Threaded Insert M8 Rectangular 25 x 50 mm 1-2 Black

498617

Price Range
£ 1.3444 - £ 0.6156

Stock Levels
1250 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Finish
    Textured
  • Commodity Code
    3926909790
Threaded Insert M8 Rectangular 20 x 40 mm 1-2 Black

499807

Price Range
£ 1.1334 - £ 0.5433

Stock Levels
4067 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790
Threaded Insert M10 Rectangular 20 x 35 mm 1-2 Black

498612

Price Range
£ 0.4487 - £ 0.4392

Stock Levels
4000 In stock
Attributes
  • L1
    35.0 mm
  • L2
    20.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
Threaded Insert M10 Rectangular 60 x 30 mm 2.5 Natural

PZAT600300-25M1

Price Range
£ 11.5947 - £ 4.4885

Stock Levels
603 In stock
Attributes
  • L1
    60.0 mm
  • L2
    30.0 mm
  • T1
    2.5 mm
  • T2
    1.5 mm
  • Thread Size
    M10
Threaded Insert M10 Rectangular 20 x 40 mm 1-2 Black

499806

Price Range
£ 1.1073 - £ 0.5322

Stock Levels
6726 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790
Metal Threaded Insert M10 Rectangular 50 x 30 mm 1-1.5 Grey

551736

Price Range
£ 1.07 - £ 0.5059

Stock Levels
4480 In stock
Attributes
  • Thread Size
    M10
  • Type
    Metal
  • Material
    HDPE
  • Colour
    Grey
  • Finish
    Textured