Menu Search

Rectangular Threaded Inserts & Glides

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE), Polyamide (PA) and Aluminium.
  • Colours: Black, Grey and Natural


Series Code :SR1571, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
33 results
Product SKUs information
Item Code Price range Availability L2 T2 Thread Size Material L1 T1 Type View
£ 0.4236 - £ 0.898 8038 In stock
M8
HDPE
Metal
£ 0.2779 - £ 0.5894 4988 In stock
M8
HDPE
£ 0.2995 - £ 0.6349 30 In stock
M10
HDPE
£ 0.4276 - £ 0.9056 4807 In stock
M8
HDPE
£ 0.2495 - £ 0.5287 1460 In stock
M8
HDPE
£ 0.3211 - £ 0.6779 1067 In stock
M8
HDPE
£ 0.4492 - £ 0.9511 6892 In stock
M10
HDPE
£ 0.3912 - £ 0.8297 1944 In stock
M8
HDPE
£ 0.4843 - £ 1.027 5246 In stock
M10
HDPE
£ 0.2711 - £ 0.5742 5000 In stock
M10
HDPE
£ 0.3413 - £ 0.7234 7496 In stock
M10
HDPE
£ 0.3615 - £ 0.7639 4043 In stock
M8
HDPE
£ 0.3912 - £ 0.8297 4356 In stock
M10
HDPE;Steel
Metal
  • of 2
Metal Threaded Insert M8 Rectangular 60 x 30 mm 1-1.5 Grey

551728

Price Range
£ 0.898 - £ 0.4236

Stock Levels
8038 In stock
Attributes
  • Thread Size
    M8
  • Type
    Metal
  • Material
    HDPE
  • Colour
    Grey
  • Finish
    Textured
Metal Threaded Insert M8 Rectangular 40 x 20 mm 1-1.5 Black

498600

Price Range
£ 0.5894 - £ 0.2779

Stock Levels
4988 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M10 Rectangular 40 x 20 mm 1-1.5 Black

498601

Price Range
£ 0.6349 - £ 0.2995

Stock Levels
30 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M8 Rectangular 50 x 30 mm 1-1.5 Black

498606

Price Range
£ 0.9056 - £ 0.4276

Stock Levels
4807 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M8 Rectangular 30 x 20 mm 1-1.5 Black

498598

Price Range
£ 0.5287 - £ 0.2495

Stock Levels
1460 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M8 Rectangular 40 x 30 mm 1-1.5 Black

498602

Price Range
£ 0.6779 - £ 0.3211

Stock Levels
1067 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M10 Rectangular 50 x 30 mm 1-1.5 Black

498607

Price Range
£ 0.9511 - £ 0.4492

Stock Levels
6892 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M8 Rectangular 50 x 25 mm 1-1.5 Black

498604

Price Range
£ 0.8297 - £ 0.3912

Stock Levels
1944 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M10 Rectangular 60 x 30 mm 1-1.5 Black

498609

Price Range
£ 1.027 - £ 0.4843

Stock Levels
5246 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M10 Rectangular 30 x 20 mm 1-1.5 Black

498599

Price Range
£ 0.5742 - £ 0.2711

Stock Levels
5000 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M10 Rectangular 40 x 30 mm 1-1.5 Black

498603

Price Range
£ 0.7234 - £ 0.3413

Stock Levels
7496 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M8 Rectangular 60 x 30 mm 1-1.5 Black

498608

Price Range
£ 0.7639 - £ 0.3615

Stock Levels
4043 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M10 Rectangular 17-19 Black

498605

Price Range
£ 0.8297 - £ 0.3912

Stock Levels
4356 In stock
Attributes
  • Thread Size
    M10
  • Type
    Metal
  • Material
    HDPE;Steel
  • Colour
    Black
  • Finish
    Zinc Plated