Menu Search

Releasable Cable Ties

In stock

These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.

The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.

  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 1.63 - £ 1.63 Request the lead time here
74.0 mm
250.0 mm
£ 2.3387 - £ 2.3387 Request the lead time here
65.0 mm
250.0 mm
£ 2.9199 - £ 2.9199 Request the lead time here
80.0 mm
300.0 mm
£ 0.9567 - £ 0.9567 Request the lead time here
55.0 mm
200.0 mm
£ 2.1119 - £ 2.1119 Request the lead time here
88.0 mm
300.0 mm
£ 0.5031 - £ 0.5031 Request the lead time here
25.0 mm
100.0 mm
£ 0.4209 - £ 0.4209 Request the lead time here
25.0 mm
100.0 mm
£ 1.5166 - £ 1.5166 Request the lead time here
50.0 mm
200.0 mm
£ 1.1693 - £ 1.1693 4386 In stock
30.0 mm
125.0 mm
£ 0.7994 - £ 0.7994 4962 In stock
55.0 mm
200.0 mm
£ 1.406 - £ 1.406 68 In stock
30.0 mm
125.0 mm
£ 2.4805 - £ 2.4805 Request the lead time here
102.0 mm
370.0 mm
10248041 £ 3.5152 - £ 3.5152 1300 In stock
80.0 mm
300.0 mm
10113981 £ 0.0928 - £ 0.0986 Request the lead time here
38.1 mm
152.4 mm
£ 1.7576 - £ 1.7576 Request the lead time here
88.0 mm
300.0 mm
£ 1.3167 - £ 1.3167 31329 In stock
35.0 mm
150.0 mm
£ 0.7994 - £ 0.7994 80466 In stock
39.0 mm
150.0 mm
£ 0.6647 - £ 0.6647 Request the lead time here
39.0 mm
150.0 mm
£ 2.8065 - £ 2.8065 Request the lead time here
65.0 mm
250.0 mm
£ 1.5875 - £ 1.5875 Request the lead time here
35.0 mm
150.0 mm
  • of 2
Cable Tie 4.8 mm 250.0 mm 74.0 mm PA Black

10248089

Price Range
£ 1.63 - £ 1.63

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Black

10247846

Price Range
£ 2.3387 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 300.0 mm 80.0 mm PA Black

10247853

Price Range
£ 2.9199 - £ 2.9199

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Black

10248072

Price Range
£ 0.9567 - £ 0.9567

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Black

10248096

Price Range
£ 2.1119 - £ 2.1119

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 3.6 mm 100.0 mm 25.0 mm PA Black

10248058

Price Range
£ 0.5031 - £ 0.5031

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 3.6 mm 100.0 mm 25.0 mm PA Natural

10247860

Price Range
£ 0.4209 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 200.0 mm 50.0 mm PA Black

10247839

Price Range
£ 1.5166 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 125.0 mm 30.0 mm PA Black

10247815

Price Range
£ 1.1693 - £ 1.1693

Stock Levels
4386 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Natural

10247884

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
4962 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 125.0 mm 30.0 mm PA Natural

10248003

Price Range
£ 1.406 - £ 1.406

Stock Levels
68 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Black

10248102

Price Range
£ 2.4805 - £ 2.4805

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 300.0 mm 80.0 mm PA Natural

10248041

Price Range
£ 3.5152 - £ 3.5152

Stock Levels
1300 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 152.4 mm 38.1 mm Nylon 6/6 Natural

10113981

Price Range
£ 0.0986 - £ 0.0928

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Natural

10247907

Price Range
£ 1.7576 - £ 1.7576

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Black

10247822

Price Range
£ 1.3167 - £ 1.3167

Stock Levels
31329 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 150.0 mm 39.0 mm PA Black

10248065

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
80466 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.6 mm 150.0 mm 39.0 mm PA Natural

10247877

Price Range
£ 0.6647 - £ 0.6647

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Natural

10248034

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Natural

10248010

Price Range
£ 1.5875 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon