Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.
They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0708 - £ 0.0722 | 15444 In stock |
|
0.276 in
7.0 mm
|
|
|
||
| £ 0.0945 - £ 0.0965 | Request the lead time here |
|
0.551 in
14.0 mm
|
|
|
||
| £ 0.146 - £ 0.1488 | 46500 In stock |
|
0.906 in
23.0 mm
|
|
|
||
| £ 0.126 - £ 0.1285 | 20020 In stock |
|
0.728 in
18.5 mm
|
|
|
||
| £ 0.0866 - £ 0.0883 | 47000 In stock |
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0788 - £ 0.0803 | 77000 In stock |
|
0.354 in
9.0 mm
|
|
|
||
| £ 0.0459 - £ 0.0459 | 46000 In stock |
|
0.236 in
6.0 mm
|
|
|
||
| £ 0.0907 - £ 0.0925 | 91593 In stock |
|
0.551 in
14.0 mm