Menu Search

Rivet Feet

In stock

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796 ,SR5803, SR5806

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Height Maximum Panel Thickness Full Material Base Diameter View
£ 0.496 - £ 0.496 4000 In stock
4.2 mm
4.8 mm
3.5 mm
Nylon;Thermoplastic Elastomere
10.0 mm
£ 0.3465 - £ 0.3465 90 In stock
4.2 mm
4.2 mm
3.7 mm
Thermo Plastic Elastomer
21.0 mm
£ 0.2556 - £ 0.2612 Request the lead time here
5.0 mm
10.0 mm
0.8 mm
Thermo Plastic Elastomer
20.0 mm
£ 0.5169 - £ 0.5169 Request the lead time here
4.2 mm
6.0 mm
4.0 mm
Thermo Plastic Elastomer
21.0 mm
£ 0.2595 - £ 0.3204 Request the lead time here
4.2 mm
6.0 mm
0.8 mm
Thermo Plastic Elastomer
21.0 mm
£ 0.3779 - £ 0.3779 380 In stock
5.2 mm
6.0 mm
2.30 mm
Thermo Plastic Elastomer
15.0 mm
FF-026-M40 £ 0.3875 - £ 0.4532 1000 In stock
8.1 mm
18.0 mm
1.2 mm
Thermo Plastic Elastomer
20.0 mm
£ 0.276 - £ 0.3261 Request the lead time here
3.7 mm
4.8 mm
2.1 mm
Nylon;Thermoplastic Elastomere
10.0 mm
£ 0.2324 - £ 0.287 Request the lead time here
3.7 mm
4.0 mm
1.2 mm
Thermo Plastic Elastomer
10.8 mm
£ 0.2955 - £ 0.3569 Request the lead time here
4.2 mm
4.2 mm
4.8 mm
Thermo Plastic Elastomer
21.0 mm
£ 0.2612 - £ 0.2612 1100 In stock
8.1 mm
10.0 mm
1.2 mm
Thermo Plastic Elastomer
20.0 mm
£ 0.5725 - £ 0.5725 Request the lead time here
7.7 mm
15.0 mm
1.5 mm
Thermo Plastic Elastomer
20.0 mm
£ 0.3779 - £ 0.3779 Request the lead time here
4.2 mm
6.0 mm
1.0 mm
Thermo Plastic Elastomer
15.0 mm
SFF-021 £ 0.7212 - £ 0.7212 1242 In stock
7.7 mm
6.0 mm
8.0 mm
Thermo Plastic Elastomer
21.0 mm
£ 0.3506 - £ 0.4329 2000 In stock
3.2 mm
5.5 mm
1.8 mm
Thermo Plastic Elastomer
14.2 mm
£ 0.2793 - £ 0.3449 50 In stock
4.2 mm
9.0 mm
3.1 mm
Thermo Plastic Elastomer
15.0 mm
£ 0.276 - £ 0.326 792 In stock
3.7 mm
3.5 mm
2.1 mm
Nylon;Thermoplastic Elastomere
12.7 mm
£ 0.2446 - £ 0.3197 900 In stock
4.2 mm
4.2 mm
1.8 mm
Thermo Plastic Elastomer
21.0 mm
£ 0.1972 - £ 0.255 Request the lead time here
4.2 mm
3.5 mm
3.5 mm
Nylon;Thermoplastic Elastomere
12.7 mm
£ 0.2253 - £ 0.352 42 In stock
5.2 mm
6.0 mm
1.2 mm
Thermo Plastic Elastomer
15.0 mm
  • of 3
Rivet Feet 10.0 mm 4.8 mm 0.165 in TPE

FSR-3

Price Range
£ 0.496 - £ 0.496

Stock Levels
4000 In stock
Attributes
  • Height
    4.8 mm
  • Base Diameter
    10.0 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Base Material
    Elastomer
Rivet Feet 21.0 mm 4.2 mm 0.165 in TPE Black

FF-005-P4X7B

Price Range
£ 0.3465 - £ 0.3465

Stock Levels
90 In stock
Attributes
  • Height
    4.2 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 20.0 mm 10.0 mm 5.0 mm TPE

SFF-117-A4

Price Range
£ 0.2612 - £ 0.2556

Stock Levels
Request the lead time here
Attributes
  • Height
    10.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 6.0 mm 0.165 in TPE

FF-008-P4X8B

Price Range
£ 0.5169 - £ 0.5169

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 8.0 mm 0.165 in TPE

FF-009-P4X6B

Price Range
£ 0.3204 - £ 0.2595

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 15.0 mm 6.0 mm 0.205 in TPE Black

FF-006-P5X7.5B

Price Range
£ 0.3779 - £ 0.3779

Stock Levels
380 In stock
Attributes
  • Height
    6.0 mm
  • Base Diameter
    15.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 20.0 mm 18.0 mm 8.1 mm TPE

FF-026-M40

Price Range
£ 0.4532 - £ 0.3875

Stock Levels
1000 In stock
Attributes
  • Height
    18.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 10.0 mm 4.8 mm 0.146 in TPE

FSR-1

Price Range
£ 0.3261 - £ 0.276

Stock Levels
Request the lead time here
Attributes
  • Height
    4.8 mm
  • Base Diameter
    10.0 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Base Material
    Elastomer
Rivet Feet 10.8 mm 4.0 mm 0.146 in TPE

FF-13-P3.5X4.5B

Price Range
£ 0.287 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Height
    4.0 mm
  • Base Diameter
    10.8 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 4.2 mm 0.165 in TPE Black

FF-005-P4X8B

Price Range
£ 0.3569 - £ 0.2955

Stock Levels
Request the lead time here
Attributes
  • Height
    4.2 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 20.0 mm 10.0 mm 8.1 mm PP

SFF-117-PP

Price Range
£ 0.2612 - £ 0.2612

Stock Levels
1100 In stock
Attributes
  • Height
    10.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 20.0 mm 15.0 mm 0.305 in TPE

SFF-028

Price Range
£ 0.5725 - £ 0.5725

Stock Levels
Request the lead time here
Attributes
  • Height
    15.0 mm
  • Base Diameter
    20.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 15.0 mm 6.0 mm 0.165 in TPE Black

FF-006-P4X6B

Price Range
£ 0.3779 - £ 0.3779

Stock Levels
Request the lead time here
Attributes
  • Height
    6.0 mm
  • Base Diameter
    15.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 21.0 mm 6.0 mm 0.305 in TPE

SFF-021

Price Range
£ 0.7212 - £ 0.7212

Stock Levels
1242 In stock
Attributes
  • Height
    6.0 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 14.2 mm 5.5 mm 0.126 in TPE Black

FF-003-P3X5.5B

Price Range
£ 0.4329 - £ 0.3506

Stock Levels
2000 In stock
Attributes
  • Height
    5.5 mm
  • Base Diameter
    14.2 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 15.0 mm 9.0 mm 0.165 in TPE

FF-010-P4X8B

Price Range
£ 0.3449 - £ 0.2793

Stock Levels
50 In stock
Attributes
  • Height
    9.0 mm
  • Base Diameter
    15.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 12.7 mm 3.5 mm 0.146 in TPE

FSR-4

Price Range
£ 0.326 - £ 0.276

Stock Levels
792 In stock
Attributes
  • Height
    3.5 mm
  • Base Diameter
    12.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Base Material
    Elastomer
Rivet Feet 21.0 mm 4.2 mm 0.165 in TPE Black

FF-005-P4X5B

Price Range
£ 0.3197 - £ 0.2446

Stock Levels
900 In stock
Attributes
  • Height
    4.2 mm
  • Base Diameter
    21.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Rivet Feet 12.7 mm 3.5 mm 0.165 in TPE

FSR-6

Price Range
£ 0.255 - £ 0.1972

Stock Levels
Request the lead time here
Attributes
  • Height
    3.5 mm
  • Base Diameter
    12.7 mm
  • Colour
    Black
  • Full Material
    Nylon;Thermoplastic Elastomere
  • Base Material
    Elastomer
Rivet Feet 15.0 mm 6.0 mm 0.205 in TPE Black

FF-006-P5X6.5B

Price Range
£ 0.352 - £ 0.2253

Stock Levels
42 In stock
Attributes
  • Height
    6.0 mm
  • Base Diameter
    15.0 mm
  • Accessory Type
    Rivet Mount Feet
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer