Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability H d h View
£ 2.0566 - £ 2.14 523 In stock
25.0 mm
30.0 mm
£ 2.6264 - £ 2.682 4960 In stock
30.0 mm
34.0 mm
£ 3.2378 - £ 3.2934 110 In stock
35.0 mm
40.0 mm
£ 0.1065 - £ 0.2438 9611 In stock
£ 0.0548 - £ 0.1152 Request the lead time here
6.3 mm
£ 0.7462 - £ 0.7781 Request the lead time here
33.0 mm
25.0 mm
£ 1.8343 - £ 1.9177 17 In stock
41.0 mm
26.0 mm
£ 1.876 - £ 1.9593 126 In stock
51.0 mm
27.0 mm
£ 2.7792 - £ 2.8487 Request the lead time here
70.0 mm
27.0 mm
£ 0.2362 - £ 0.2459 2539 In stock
4.0 mm
9.0 mm
£ 0.3182 - £ 0.3321 7576 In stock
6.0 mm
11.0 mm
£ 0.56 - £ 0.5836 3390 In stock
14.0 mm
18.0 mm
£ 0.767 - £ 0.799 150 In stock
18.0 mm
22.0 mm
£ 2.9321 - £ 2.9877 370 In stock
28.0 mm
32.0 mm
£ 3.0294 - £ 3.0988 Request the lead time here
32.0 mm
39.0 mm
£ 1.737 - £ 1.8065 2556 In stock
22.0 mm
26.0 mm
£ 0.0642 - £ 0.2006 1036 In stock
£ 0.0423 - £ 0.089 2 In stock
4.8 mm
11.9 mm
£ 0.7087 - £ 0.7378 807 In stock
31.0 mm
25.0 mm
£ 1.6119 - £ 1.6814 238 In stock
39.0 mm
27.0 mm
  • of 5
Tapered Ferrule 30.0 mm 25.0 mm PVC White

552006011307

Price Range
£ 2.14 - £ 2.0566

Stock Levels
523 In stock
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3926909790
Tapered Ferrule 34.0 mm 30.0 mm PVC White

552007011307

Price Range
£ 2.682 - £ 2.6264

Stock Levels
4960 In stock
Attributes
  • d
    30.0 mm
  • h
    34.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3926909790
Tapered Ferrule 40.0 mm 35.0 mm PVC Black

552008011407

Price Range
£ 3.2934 - £ 3.2378

Stock Levels
110 In stock
Attributes
  • d
    35.0 mm
  • h
    40.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 9.5 mm PVC Black

50978

Price Range
£ 0.2438 - £ 0.1065

Stock Levels
9611 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 6.3 mm Nylon Natural

60407

Price Range
£ 0.1152 - £ 0.0548

Stock Levels
Request the lead time here
Attributes
  • d
    6.3 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Commodity Code
    3926909790
Tapered Ferrule 33.0 mm 32.0 mm PVC Black

009032069907

Price Range
£ 0.7781 - £ 0.7462

Stock Levels
Request the lead time here
Attributes
  • d
    33.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 41.0 mm 33.0 mm PVC Black

009040069907

Price Range
£ 1.9177 - £ 1.8343

Stock Levels
17 In stock
Attributes
  • d
    41.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 51.0 mm 33.0 mm PVC Black

009049069907

Price Range
£ 1.9593 - £ 1.876

Stock Levels
126 In stock
Attributes
  • d
    51.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 70.0 mm 38.0 mm PVC Black

009069069907

Price Range
£ 2.8487 - £ 2.7792

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 9.0 mm 4.0 mm PVC White

552000511307

Price Range
£ 0.2459 - £ 0.2362

Stock Levels
2539 In stock
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3926909790
Tapered Ferrule 11.0 mm 6.0 mm PVC White

552001511307

Price Range
£ 0.3321 - £ 0.3182

Stock Levels
7576 In stock
Attributes
  • d
    6.0 mm
  • h
    11.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3926909790
Tapered Ferrule 18.0 mm 14.0 mm PVC White

552003511307

Price Range
£ 0.5836 - £ 0.56

Stock Levels
3390 In stock
Attributes
  • d
    14.0 mm
  • h
    18.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3926909790
Tapered Ferrule 22.0 mm 18.0 mm PVC White

552004511307

Price Range
£ 0.799 - £ 0.767

Stock Levels
150 In stock
Attributes
  • d
    18.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3926909790
Tapered Ferrule 32.0 mm 28.0 mm PVC White

552006511307

Price Range
£ 2.9877 - £ 2.9321

Stock Levels
370 In stock
Attributes
  • d
    28.0 mm
  • h
    32.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3926909790
Tapered Ferrule 39.0 mm 32.0 mm PVC White

552007511307

Price Range
£ 3.0988 - £ 3.0294

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • h
    39.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3926909790
Tapered Ferrule 26.0 mm 22.0 mm PVC White

552005511307

Price Range
£ 1.8065 - £ 1.737

Stock Levels
2556 In stock
Attributes
  • d
    22.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Commodity Code
    3926909790
Tapered Ferrule 7.9 mm PVC Black

12923

Price Range
£ 0.2006 - £ 0.0642

Stock Levels
1036 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 4.8 mm Nylon Natural

60408

Price Range
£ 0.089 - £ 0.0423

Stock Levels
2 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Commodity Code
    3926909790
Tapered Ferrule 31.0 mm 32.0 mm PVC Black

009030069907

Price Range
£ 0.7378 - £ 0.7087

Stock Levels
807 In stock
Attributes
  • d
    31.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790
Tapered Ferrule 39.0 mm 32.0 mm PVC Black

009038069907

Price Range
£ 1.6814 - £ 1.6119

Stock Levels
238 In stock
Attributes
  • d
    39.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Commodity Code
    3926909790