Quantity | Unit price |
---|---|
45 - 224 | £ 0.976 |
225 + | £ 0.8784 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 127.0 mm |
---|---|
D | 5 in |
H | 33.0 mm |
H | 1.299 in |
h | 6.0 mm |
h | 0.236 in |
Minimum Compatible Wall Thickness | 2.0 mm |
Minimum Compatible Wall Thickness | 0.079 in |
Maximum Compatible Wall Thickness | 4.0 mm |
Maximum Compatible Wall Thickness | 0.157 in |
Material | LDPE |
Colour | Black |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.