Quantity | Unit price |
---|---|
25 - 124 | £ 1.3762 |
125 + | £ 1.2386 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 168.3 mm |
---|---|
D | 6.626 in |
H | 34.0 mm |
H | 1.339 in |
h | 6.0 mm |
h | 0.236 in |
Minimum Compatible Wall Thickness | 2.5 mm |
Minimum Compatible Wall Thickness | 0.098 in |
Maximum Compatible Wall Thickness | 7.0 mm |
Maximum Compatible Wall Thickness | 0.276 in |
Material | LDPE |
Colour | Black |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.