Menu Search

Round Unthreaded Metal Spacers

In stock

Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Finish Material Inside Diameter Outside Diameter Spacer Length View
£ 0.8977 - £ 0.9352 Request the lead time here
Stainless Steel
Stainless Steel
£ 0.9102 - £ 0.9491 Request the lead time here
Stainless Steel
Stainless Steel
£ 1.0158 - £ 1.0575 Request the lead time here
Stainless Steel
Stainless Steel
£ 1.1742 - £ 1.2228 Request the lead time here
Nickel Plated
Brass
£ 0.4002 - £ 0.4168 Request the lead time here
Nickel Plated
Brass
£ 0.3223 - £ 0.3363 Request the lead time here
Nickel Plated
Brass
£ 3.0711 - £ 3.1405 25 In stock
Nickel Plated
Brass
£ 0.1486 - £ 0.1542 Request the lead time here
Nickel Plated
Brass
£ 0.2098 - £ 0.2181 225 In stock
Nickel Plated
Brass
£ 0.1945 - £ 0.2028 200 In stock
Nickel Plated
Brass
£ 0.8699 - £ 0.906 Request the lead time here
Stainless Steel
Stainless Steel
£ 0.8977 - £ 0.8977 Request the lead time here
Stainless Steel
Stainless Steel
£ 0.471 - £ 0.4905 Request the lead time here
Nickel Plated
Brass
£ 0.8824 - £ 0.9185 321 In stock
Stainless Steel
Stainless Steel
£ 0.9977 - £ 1.0394 Request the lead time here
Nickel Plated
Brass
£ 0.9894 - £ 1.0311 Request the lead time here
Stainless Steel
Stainless Steel
£ 1.1214 - £ 1.1686 Request the lead time here
Stainless Steel
Stainless Steel
£ 0.1889 - £ 0.1973 Request the lead time here
Nickel Plated
Brass
£ 0.2084 - £ 0.2167 Request the lead time here
Nickel Plated
Brass
£ 0.1598 - £ 0.1667 8520 In stock
Nickel Plated
Brass
  • of 5
Spacer 3.2 mm 6.0 mm 7.0 mm Stainless Steel

311320741556

Price Range
£ 0.9352 - £ 0.8977

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
  • Commodity Code
    7318190090
Spacer 4.3 mm 8.0 mm 4.0 mm Stainless Steel

311430441556

Price Range
£ 0.9491 - £ 0.9102

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
  • Commodity Code
    7318190090
Spacer 4.3 mm 8.0 mm 8.0 mm Stainless Steel

311430841556

Price Range
£ 1.0575 - £ 1.0158

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
  • Commodity Code
    7318190090
Spacer 4.3 mm 8.0 mm 30.0 mm Brass

311433040050

Price Range
£ 1.2228 - £ 1.1742

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415330000
Spacer 5.3 mm 10.0 mm 5.0 mm Brass

311530540050

Price Range
£ 0.4168 - £ 0.4002

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415390000
Spacer 5.3 mm 10.0 mm 3.0 mm Brass

311530340050

Price Range
£ 0.3363 - £ 0.3223

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415390000
Spacer 5.3 mm 10.0 mm 40.0 mm Brass

311534040050

Price Range
£ 3.1405 - £ 3.0711

Stock Levels
25 In stock
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415390000
Spacer 2.2 mm 4.0 mm 4.0 mm Brass

311220440050

Price Range
£ 0.1542 - £ 0.1486

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415390000
Spacer 2.2 mm 4.0 mm 10.0 mm Brass

311221040050

Price Range
£ 0.2181 - £ 0.2098

Stock Levels
225 In stock
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415330000
Spacer 2.2 mm 4.0 mm 8.0 mm Brass

311220840050

Price Range
£ 0.2028 - £ 0.1945

Stock Levels
200 In stock
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415330000
Spacer 2.5 mm 5.0 mm 5.0 mm Stainless Steel

311250541556

Price Range
£ 0.906 - £ 0.8699

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
  • Commodity Code
    7318190090
Spacer 2.5 mm 5.0 mm 7.0 mm Stainless Steel

311250741556

Price Range
£ 0.8977 - £ 0.8977

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
  • Commodity Code
    7318190090
Spacer 2.5 mm 5.0 mm 20.0 mm Brass

311252040050

Price Range
£ 0.4905 - £ 0.471

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415330000
Spacer 3.2 mm 6.0 mm 6.0 mm Stainless Steel

311320641556

Price Range
£ 0.9185 - £ 0.8824

Stock Levels
321 In stock
Attributes
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
  • Commodity Code
    7318190090
Spacer 3.2 mm 6.0 mm 30.0 mm Brass

311323040050

Price Range
£ 1.0394 - £ 0.9977

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415330000
Spacer 4.3 mm 8.0 mm 7.0 mm Stainless Steel

311430741556

Price Range
£ 1.0311 - £ 0.9894

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
  • Commodity Code
    7318190090
Spacer 4.3 mm 8.0 mm 15.0 mm Stainless Steel

311431541556

Price Range
£ 1.1686 - £ 1.1214

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
  • Finish
    Stainless Steel
  • Commodity Code
    7318190090
Spacer 2.5 mm 5.0 mm 6.0 mm Brass

311250640050

Price Range
£ 0.1973 - £ 0.1889

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415330000
Spacer 2.5 mm 5.0 mm 8.0 mm Brass

311250840050

Price Range
£ 0.2167 - £ 0.2084

Stock Levels
Request the lead time here
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415330000
Spacer 3.2 mm 6.0 mm 3.0 mm Brass

311320340050

Price Range
£ 0.1667 - £ 0.1598

Stock Levels
8520 In stock
Attributes
  • Spacer Shape
    Round
  • Full Material
    Brass
  • Finish
    Nickel Plated
  • Commodity Code
    7415390000