Menu Search

Screw-In Spacer

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Series Code :SR2787

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
206 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Distance Across Flats Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length View
£ 0.2028 - £ 0.2112 1000 In stock
4.0 mm
8.0 mm
M3
20.0 mm
£ 0.2876 - £ 0.2932 1000 In stock
4.0 mm
8.0 mm
M3
45.0 mm
£ 0.8685 - £ 0.8865 1000 In stock
4.0 mm
8.0 mm
M3
6.0 mm
£ 0.1903 - £ 0.1987 1877 In stock
4.0 mm
8.0 mm
M4
10.0 mm
£ 0.2195 - £ 0.2279 500 In stock
4.0 mm
6.0 mm
M3
30.0 mm
TCBN-T2-M3-6-6 £ 0.6267 - £ 0.6392 5041 In stock
4.0 mm
6.0 mm
M3
6.0 mm
£ 0.3168 - £ 0.3293 82796 In stock
4.0 mm
8.0 mm
M3
12.0 mm
£ 0.3199 - £ 0.3774 1100 In stock
4.0 mm
8.0 mm
M3
30.0 mm
£ 0.2876 - £ 0.2932 1000 In stock
4.0 mm
8.0 mm
M3
50.0 mm
£ 0.1903 - £ 0.1987 7927 In stock
4.0 mm
8.0 mm
M3
8.0 mm
£ 0.9227 - £ 0.9407 1496 In stock
4.0 mm
8.0 mm
M4
20.0 mm
£ 0.5461 - £ 0.5572 1000 In stock
4.0 mm
8.0 mm
M4
45.0 mm
£ 0.7434 - £ 0.7434 1000 In stock
4.0 mm
8.0 mm
M4
8.0 mm
£ 0.1216 - £ 0.1502 1000 In stock
7.9 mm
#6
19.1 mm
£ 0.1216 - £ 0.1502 13680 In stock
7.9 mm
#6
25.4 mm
£ 0.1058 - £ 0.1306 4725 In stock
7.9 mm
#6
35.7 mm
TCBS-6-01 £ 0.1058 - £ 0.1306 25720 In stock
7.9 mm
#6
9.5 mm
£ 0.1667 - £ 0.1737 33910 In stock
4.0 mm
#6
6.4 mm
£ 0.1959 - £ 0.2042 21208 In stock
4.0 mm
#6
19.1 mm
£ 0.3321 - £ 0.339 1100 In stock
4.0 mm
8.0 mm
M3
60.0 mm
  • of 11
Threaded Screw Support 20.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-20

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
1000 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 45.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-45

Price Range
£ 0.2932 - £ 0.2876

Stock Levels
1000 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 6.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-6

Price Range
£ 0.8865 - £ 0.8685

Stock Levels
1000 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 10.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-10

Price Range
£ 0.1987 - £ 0.1903

Stock Levels
1877 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 30.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-30

Price Range
£ 0.2279 - £ 0.2195

Stock Levels
500 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 6.0 mm M3 Female Thread Fix

TCBN-T2-M3-6-6

Price Range
£ 0.6392 - £ 0.6267

Stock Levels
5041 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 12.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-12

Price Range
£ 0.3293 - £ 0.3168

Stock Levels
82796 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 30.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-30

Price Range
£ 0.3774 - £ 0.3199

Stock Levels
1100 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 50.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-50

Price Range
£ 0.2932 - £ 0.2876

Stock Levels
1000 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 8.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-8

Price Range
£ 0.1987 - £ 0.1903

Stock Levels
7927 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 20.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-20

Price Range
£ 0.9407 - £ 0.9227

Stock Levels
1496 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 45.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-45

Price Range
£ 0.5572 - £ 0.5461

Stock Levels
1000 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Threaded Screw Support 8.0 mm M4 Female Thread Fix

TCBN-T2-M4-8-8

Price Range
£ 0.7434 - £ 0.7434

Stock Levels
1000 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 19.1 mm #6 UL94 V-0

TCBS-12-19

Price Range
£ 0.1502 - £ 0.1216

Stock Levels
1000 In stock
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 25.4 mm #6 UL94 V-0

TCBS-16-19

Price Range
£ 0.1502 - £ 0.1216

Stock Levels
13680 In stock
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 35.7 mm #6 UL94 V-2

TCBS-22.5-01

Price Range
£ 0.1306 - £ 0.1058

Stock Levels
4725 In stock
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 9.5 mm #6 UL94 V-2

TCBS-6-01

Price Range
£ 0.1306 - £ 0.1058

Stock Levels
25720 In stock
Attributes
  • Hole Diameter
    4.0 mm
  • Locking Head Height A
    10.2 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
Screw Fastened Spacer 6.4 mm #6 UL94 V-2

100206400002

Price Range
£ 0.1737 - £ 0.1667

Stock Levels
33910 In stock
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Fastened Spacer 19.1 mm #6 UL94 V-2

100219200002

Price Range
£ 0.2042 - £ 0.1959

Stock Levels
21208 In stock
Attributes
  • Locking Head Height A
    9.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Threaded Screw Support 60.0 mm M3 Female Thread Fix

TCBN-T2-M3-8-60

Price Range
£ 0.339 - £ 0.3321

Stock Levels
1100 In stock
Attributes
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Colour
    Black
  • Full Material
    Nylon 6/6