Menu Search

Adhesive Bumper Flat 12.7 mm 3.5 mm PU

Natural PU cylindrical buffer on a square self-adhesive base.
Item code:

117101100040

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 13.9102
10 + £ 13.6323
Standard pack: 1

Order in multiple of 1

Total price:

£ 13.91

1 x £ 13.9102

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 56
Full Material Polyurethane
Shape Flat
Colour Natural
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us