Menu Search

Adhesive Bumper Flat 12.7 mm 3.5 mm PU

White PU self-adhesive round buffer on a pad.
Item code:

117101160041

21 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 9.1866
10 + £ 9.0086
Standard pack: 1

Order in multiple of 1

Total price:

£ 9.19

1 x £ 9.1866

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 56
Full Material Polyurethane
Shape Flat
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926909790
Overall Height 3.5 mm
Base Diameter 12.7 mm
Base Height 3.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us