Menu Search

Adhesive Bumper Square 12.7 mm 3.1 mm PU

Pyramid shaped natural PU self-adhesive buffer.
Item code:

117101300040

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 18.7156
10 + £ 18.3459
Standard pack: 1

Order in multiple of 1

Total price:

£ 18.72

1 x £ 18.7156

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Width 12.7 mm
Quantity Per Pad 80
Full Material Polyurethane
Shape Square
Colour Natural
Material Flammability Standard UL94 HB
Commodity Code 3926909790
Overall Height 3.1 mm
Base Diameter 12.7 mm
Base Height 3.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us