Quantity | Unit price |
---|---|
1 - 9 | £ 29.5862 |
10 + | £ 28.9975 |
Overall Width | 12.7 mm |
---|---|
Overall Width | 0.5 in |
Quantity Per Pad | 80 |
Full Material | Polyurethane |
Shape | Square |
Colour | White |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Overall Height | 5.8 mm |
Overall Height | 0.228 in |
Base Diameter | 12.7 mm |
Base Diameter | 0.5 in |
Base Height | 3.1 mm |
Base Height | 0.122 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue