Quantity | Unit price |
---|---|
1 - 9 | £ 35.3775 |
10 + | £ 34.6793 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Width | 10.2 mm |
---|---|
Overall Width | 0.402 in |
Quantity Per Pad | 54 |
Full Material | Polyurethane |
Shape | Square |
Colour | Natural |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Overall Height | 2.5 mm |
Overall Height | 0.098 in |
Base Diameter | 10.2 mm |
Base Diameter | 0.402 in |
Base Height | 2.5 mm |
Base Height | 0.098 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue