Quantity | Unit price |
---|---|
1 - 9 | £ 19.4823 |
10 - 49 | £ 19.0852 |
50 + | £ 18.7019 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Quantity Per Pad | 32 |
---|---|
Full Material | Polyurethane |
Shape | Flat |
Colour | Black |
Material Flammability Standard | UL94 HB |
Commodity Code | 3923509000 |
Overall Height | 10.2 mm |
Overall Height | 0.402 in |
Base Diameter | 16.5 mm |
Base Diameter | 0.65 in |
Base Height | 10.2 mm |
Base Height | 0.402 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue