Menu Search

Adhesive Bumper Flat 12.7 mm 3.5 mm PU

Clear PU self-adhesive round buffer on a pad.
Item code:

32434

1578 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 2999 £ 0.2645
3000 + £ 0.1889
Standard pack: 3000

Order in multiple of 200

Total price:

£ 52.90

200 x £ 0.2645

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 200
Full Material Polyurethane
Shape Flat
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us