Quantity | Unit price |
---|---|
84 - 2015 | £ 0.462 |
2016 + | £ 0.33 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Quantity Per Pad | 84 |
---|---|
Full Material | Polyurethane |
Shape | Flat |
Colour | Black |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926300090 |
Overall Height | 6.2 mm |
Overall Height | 0.244 in |
Base Diameter | 20.0 mm |
Base Diameter | 0.787 in |
Base Height | 5.5 mm |
Base Height | 0.217 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue