Quantity | Unit price |
---|---|
288 - 3167 | £ 0.1062 |
3168 + | £ 0.0758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Quantity Per Pad | 288 |
---|---|
Full Material | Polyurethane |
Shape | Dome |
Colour | Clear |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926300090 |
Overall Height | 3.1 mm |
Overall Height | 0.122 in |
Base Diameter | 10.0 mm |
Base Diameter | 0.394 in |
Base Height | 3.1 mm |
Base Height | 0.122 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue