Menu Search

Adhesive Bumper Dome 8.0 mm 2.2 mm PU

Clear PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

462156

29550 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
392 - 10191 £ 0.1038
10192 + £ 0.0622
Standard pack: 10192

Order in multiple of 392

Total price:

£ 40.69

392 x £ 0.1038

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 392
Full Material Polyurethane
Shape Dome
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790
Overall Height 2.2 mm
Base Diameter 8.0 mm
Base Height 2.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us