Menu Search

Adhesive Bumper Square 20.5 mm 7.5 mm PU

Grey PU self-adhesive square buffer on a pad.
Item code:

462170

4056 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
78 - 2027 £ 0.1934
2028 + £ 0.1381
Standard pack: 2028

Order in multiple of 78

Total price:

£ 15.09

78 x £ 0.1934

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 78
Full Material Polyurethane
Shape Square
Colour Grey
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us