Menu Search

Adhesive Bumper Square 20.5 mm 7.5 mm PU

Clear PU self-adhesive round buffer on a pad.
Item code:

462172

34 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
78 - 2027 £ 0.3917
2028 + £ 0.2798
Standard pack: 2028

Order in multiple of 78

Total price:

£ 30.55

78 x £ 0.3917

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Width 20.5 mm
Quantity Per Pad 78
Full Material Polyurethane
Shape Square
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926300090
Base Diameter 20.5 mm
Base Height 7.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us