Menu Search

Adhesive Bumper Flat 19.7 mm 3.0 mm PU

Grey PU self-adhesive round buffer on a pad.
Item code:

462173

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
84 - 4031 £ 0.3976
4032 + £ 0.284
Standard pack: 4032

Order in multiple of 84

Total price:

£ 33.40

84 x £ 0.3976

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 84
Full Material Polyurethane
Shape Flat
Colour Grey
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us