Menu Search

Adhesive Glide Round 14.0 mm 14.0 mm Felt

Brown felt self-adhesive round discs on a paper pad.
Item code:

463919

490 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1500 - 14999 £ 0.0851
15000 + £ 0.0833
Standard pack: 1500

Order in multiple of 1500

Total price:

£ 127.65

1500 x £ 0.0851

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Felt
Shape Round
Colour Brown
Material Flammability Standard UL94 HB
Commodity Code 5602900000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us