Menu Search

Adhesive Glide Round 22.0 mm 22.0 mm Felt

Brown felt self-adhesive round discs on a paper pad.
Item code:

463923

8200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.124
10000 + £ 0.1215
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 124.00

1000 x £ 0.124

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Felt
Shape Round
Colour Brown
Material Flammability Standard UL94 HB
Commodity Code 5602900000
Base Diameter 22.0 mm
Base Height 22.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us