Menu Search

Adhesive Glide Square 25.0 mm 25.0 mm Felt

Brown felt self-adhesive square discs on paper pad.
Item code:

463936

2048 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1024 - 10239 £ 0.1629
10240 + £ 0.1588
Standard pack: 1024

Order in multiple of 1024

Total price:

£ 166.81

1024 x £ 0.1629

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Width 25.0 mm
Full Material Felt
Shape Square
Colour Brown
Material Flammability Standard UL94 HB
Commodity Code 5602900000
Base Diameter 25.0 mm
Base Height 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us