Menu Search

Adhesive Glide Round 45.0 mm 45.0 mm Felt

White felt self-adhesive round discs on a paper pad.
Item code:

463960

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.5266
Standard pack: 500

Order in multiple of 500

Total price:

£ 263.30

500 x £ 0.5266

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Felt
Shape Round
Colour White
Material Flammability Standard UL94 HB
Commodity Code 5602900000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us