Menu Search

Adhesive Bumper Square 12.7 mm 3.1 mm PU

Clear PU self-adhesive round buffer on a pad.
Item code:

494481

600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
3000 - 5999 £ 0.2914
6000 - 8999 £ 0.1726
9000 + £ 0.1376
Standard pack: 3000

Order in multiple of 3000

Total price:

£ 874.20

3000 x £ 0.2914

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 200
Full Material Polyurethane
Shape Square
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us