Quantity | Unit price |
---|---|
128 - 2559 | £ 0.2527 |
2560 + | £ 0.1805 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Quantity Per Pad | 128 |
---|---|
Full Material | Polyurethane;Rubber |
Shape | Cylindrical |
Colour | Black |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Overall Height | 10.1 mm |
Overall Height | 0.398 in |
Base Diameter | 16.5 mm |
Base Diameter | 0.65 in |
Base Height | 10.1 mm |
Base Height | 0.398 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue