Menu Search

Adhesive Bumper Domed 16.0 mm 7.9 mm PU;Rubber

Black PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

RBS-15BK

5375 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
128 - 3199 £ 0.2581
3200 + £ 0.1843
Standard pack: 3200

Order in multiple of 128

Total price:

£ 33.04

128 x £ 0.2581

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 128
Full Material Polyurethane;Rubber
Shape Domed
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us