Menu Search

Adhesive Bumper Round 22.4 mm 10.2 mm PU;Rubber

Black PU round with recess self-adhesive bumper on a pad.
Item code:

RBS-17BK

147 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
72 - 1439 £ 0.4104
1440 + £ 0.2931
Standard pack: 1440

Order in multiple of 72

Total price:

£ 29.55

72 x £ 0.4104

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 72
Full Material Polyurethane;Rubber
Shape Round
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3919908099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us