Menu Search

Adhesive Bumper Domed 11.1 mm 5.1 mm PU;Rubber

Clear PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

RBS-2

1329 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
242 - 5081 £ 0.1244
5082 + £ 0.0888
Standard pack: 5082

Order in multiple of 242

Total price:

£ 30.10

242 x £ 0.1244

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 242
Full Material Polyurethane;Rubber
Shape Domed
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us