Menu Search

Adhesive Bumper Square 10.2 mm 2.5 mm PU;Rubber

Clear PU pyramid self-adhesive bumper on a pad.
Item code:

RBS-20

6 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5082 + £ 0.2334
Standard pack: 5082

Order in multiple of 5082

Total price:

£ 1,186.14

5082 x £ 0.2334

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 242
Full Material Polyurethane;Rubber
Shape Square
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us