Menu Search

Adhesive Bumper Square 10.2 mm 2.5 mm PU;Rubber

Black PU self-adhesive square bumper on a pad.
Item code:

RBS-20BK

12342 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
242 - 5081 £ 0.4079
5082 + £ 0.2914
Standard pack: 5082

Order in multiple of 242

Total price:

£ 98.71

242 x £ 0.4079

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 242
Full Material Polyurethane;Rubber
Shape Square
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us