Menu Search

Adhesive Bumper Domed 9.6 mm 5.4 mm PU;Rubber

Clear PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

RBS-22

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 5999 £ 0.0721
6000 + £ 0.0515
Standard pack: 6000

Order in multiple of 300

Total price:

£ 21.63

300 x £ 0.0721

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 300
Full Material Polyurethane;Rubber
Shape Domed
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us