Menu Search

Adhesive Bumper Dome 7.9 mm 2.2 mm PU;Rubber

Black PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

RBS-27BK

4898 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
450 - 5399 £ 0.0664
5400 + £ 0.0474
Standard pack: 5400

Order in multiple of 450

Total price:

£ 29.88

450 x £ 0.0664

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 450
Full Material Polyurethane;Rubber
Shape Dome
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926300090
Overall Height 2.2 mm
Base Diameter 7.9 mm
Base Height 2.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us