Menu Search

Adhesive Bumper Round 9.5 mm 4.8 mm PU;Rubber

Black PU cylindrical self-adhesive bumper on a pad.
Item code:

RBS-35BK

792 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 4999 £ 0.0897
5000 + £ 0.0641
Standard pack: 5000

Order in multiple of 200

Total price:

£ 17.94

200 x £ 0.0897

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 200
Full Material Polyurethane;Rubber
Shape Round
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us