Menu Search

Adhesive Bumper Square 25.4 mm 4.7 mm PU;Rubber

Black PU self-adhesive square bumper on a pad.
Item code:

RBS-36BK

1545 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
55 - 2309 £ 0.5107
2310 + £ 0.3648
Standard pack: 2310

Order in multiple of 55

Total price:

£ 28.09

55 x £ 0.5107

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 55
Full Material Polyurethane;Rubber
Shape Square
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us