Menu Search

Adhesive Bumper Pyramid 12.7 mm 3.0 mm PU;Rubber

Clear PU self-adhesive square bumper on a pad.
Item code:

RBS-3R

60082 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 4999 £ 0.1257
5000 + £ 0.0898
Standard pack: 5000

Order in multiple of 200

Total price:

£ 25.14

200 x £ 0.1257

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Width 12.7 mm
Quantity Per Pad 200
Full Material Polyurethane;Rubber
Shape Pyramid
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3919908099
Overall Height 5.8 mm
Base Diameter 12.7 mm
Base Height 3.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us