Menu Search

Adhesive Bumper Cylindrical 20.0 mm 5.1 mm PU;Rubber

Clear PU cylindrical self-adhesive bumper on a pad.
Item code:

RBS-41

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
84 - 1679 £ 0.4296
1680 + £ 0.3069
Standard pack: 1680

Order in multiple of 84

Total price:

£ 36.09

84 x £ 0.4296

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 84
Full Material Polyurethane;Rubber
Shape Cylindrical
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us