Menu Search

Adhesive Bumper Cylindrical 31.5 mm 2.5 mm PU;Rubber

Black PU cylindrical self-adhesive bumper on a pad.
Item code:

RBS-72BK

6740 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
32 - 2399 £ 0.7183
2400 + £ 0.513
Standard pack: 2400

Order in multiple of 32

Total price:

£ 22.99

32 x £ 0.7183

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 32
Full Material Polyurethane;Rubber
Shape Cylindrical
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us