Quantity | Unit price |
---|---|
450 - 5399 | £ 0.0524 |
5400 + | £ 0.0374 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Quantity Per Pad | 450 |
---|---|
Full Material | Polyurethane;Rubber |
Shape | Dome |
Colour | Black |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Overall Height | 2.2 mm |
Overall Height | 0.087 in |
Base Diameter | 8.6 mm |
Base Diameter | 0.339 in |
Base Height | 2.2 mm |
Base Height | 0.087 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue