Menu Search

Adhesive Bumper Dome 17.6 mm 9.6 mm PU;Rubber

Clear PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

RBS-8

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
98 - 2253 £ 0.3791
2254 + £ 0.2708
Standard pack: 2254

Order in multiple of 98

Total price:

£ 37.15

98 x £ 0.3791

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 98
Full Material Polyurethane;Rubber
Shape Dome
Colour Clear
Material Flammability Standard UL94 HB
Commodity Code 3926909790
Overall Height 9.6 mm
Base Diameter 17.6 mm
Base Height 9.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us