Menu Search

Adhesive Bumper Domed 17.6 mm 9.6 mm PU;Rubber

Black PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

RBS-8BK

3280 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
98 - 2253 £ 0.3706
2254 + £ 0.2647
Standard pack: 2254

Order in multiple of 98

Total price:

£ 36.32

98 x £ 0.3706

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 98
Full Material Polyurethane;Rubber
Shape Domed
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us