Self- Adhesive ceiling clip used to hang signs and displays to a ceiling without causing any damage to the structure. They are available with square, oval or round bases and open or closed hooks. These clips are ideal for use with hanging hooks in retail environments and where neat displays are required.
It is easy to install, and remove. It has a discreet and low profile design that blends well with various ceiling types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Base Width | Loop Diameter | Base Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0968 - £ 0.0988 | 113667 In stock |
Square
|
0.591 in
15.0 mm
|
|
0.984 in
25.0 mm
|
||||||
£ 0.4148 - £ 1.0833 | In production |
Round
|
0.276 in
7.0 mm
|
|
0.276 in
7.0 mm
|
||||||
£ 0.1464 - £ 0.1492 | 97 In stock |
Round
|
0.157 in
4.0 mm
|
|
0.157 in
4.0 mm
|
||||||
£ 0.5585 - £ 0.5709 | 5819 In stock |
Square
|
1.181 in
30.0 mm
|
|
1.181 in
30.0 mm
|
||||||
£ 0.1492 - £ 0.1519 | 47100 In stock |
Round
|
0.315 in
8.0 mm
|
|
0.315 in
8.0 mm
|
||||||
£ 0.1574 - £ 0.1615 | 1300 In stock |
Round
|
0.244 in
6.2 mm
|
|
0.244 in
6.2 mm
|
||||||
£ 0.1916 - £ 0.1957 | 30305 In stock |
Square
|
1.063 in
27.0 mm
|
|
1.457 in
37.0 mm
|
||||||
£ 0.0794 - £ 0.0809 | 67424 In stock |
Square
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
||||||
£ 0.7461 - £ 1.6326 | 200 In stock |
Square
|
0.906 in
23.0 mm
|
|
0.906 in
23.0 mm
|
||||||
464706 | £ 0.1037 - £ 0.1059 | 421745 In stock |
Square
|
0.984 in
25.0 mm
|
|
0.984 in
25.0 mm
|
|||||
£ 0.0702 - £ 0.0717 | 36736 In stock |
Square
|
0.453 in
11.5 mm
|
|
0.768 in
19.5 mm
|
||||||
£ 0.2546 - £ 0.2656 | 386 In stock |
Square
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
||||||
£ 0.0978 - £ 0.2374 | 5000 In stock |
Round
|
0.768 in
19.5 mm
|
|
0.768 in
19.5 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue