These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
SRS4-12-01 | £ 0.1057 - £ 0.1285 | 201 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.752 in
19.1 mm
|
||||
£ 0.1163 - £ 0.1477 | 7000 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.126 in
3.2 mm
|
|||||
SRS4-5-01 | £ 0.1057 - £ 0.1285 | 7031 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.311 in
7.9 mm
|
||||
£ 0.1163 - £ 0.1477 | 1380 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.437 in
11.1 mm
|
|||||
£ 0.1057 - £ 0.1285 | 41955 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.874 in
22.2 mm
|
|||||
SRS6-5-01 | £ 0.1057 - £ 0.1285 | In production |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.311 in
7.9 mm
|
||||
£ 0.1057 - £ 0.1285 | 14090 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.626 in
15.9 mm
|
|||||
£ 0.1057 - £ 0.1285 | 12955 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.874 in
22.2 mm
|
|||||
£ 0.1057 - £ 0.1285 | 1400 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
|||||
£ 0.1057 - £ 0.1285 | 8995 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.374 in
9.5 mm
|
|||||
SRS8-3-01 | £ 0.1057 - £ 0.1285 | 27929 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||||
£ 0.1057 - £ 0.1285 | 147737 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.374 in
9.5 mm
|
|||||
£ 0.078 - £ 0.0796 | In production |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.118 in
3.0 mm
|
|||||
£ 0.1057 - £ 0.1285 | 135994 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.5 in
12.7 mm
|
|||||
£ 0.1971 - £ 0.2067 | 4826 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.122 in
3.1 mm
|
|
0.252 in
6.4 mm
|
|||||
£ 0.1057 - £ 0.1285 | 1000 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
1 in
25.4 mm
|
|||||
£ 0.1163 - £ 0.1477 | 2524 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.185 in
4.7 mm
|
|||||
SRS4-6-01 | £ 0.1057 - £ 0.1285 | 2311 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.374 in
9.5 mm
|
||||
£ 0.1057 - £ 0.1285 | 1747 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.626 in
15.9 mm
|
|||||
£ 0.1057 - £ 0.1285 | 5888 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.252 in
6.4 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue