Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0889 |
5000 - 9999 | £ 0.0871 |
10000 - 24999 | £ 0.0854 |
25000 + | £ 0.0836 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Hole Fix |
Style | Stacking |
Body Diameter | 7.9 mm |
Body Diameter | 0.311 in |
Inside Diameter | 3.9 mm |
Inside Diameter | 0.154 in |
Spacer Length | 25.4 mm |
Spacer Length | 1 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.