Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
SRS8-3-01 £ 0.1073 - £ 0.1305 14925 In stock
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.1073 - £ 0.1305 123735 In stock
5.9 mm
7.1 mm
4.3 mm
9.5 mm
£ 0.0792 - £ 0.0808 12797 In stock
4.0 mm
5.5 mm
2.7 mm
3.0 mm
£ 0.1073 - £ 0.1305 175994 In stock
5.9 mm
7.1 mm
4.3 mm
12.7 mm
£ 0.2001 - £ 0.2098 2826 In stock
4.7 mm
6.6 mm
3.1 mm
6.4 mm
£ 0.1073 - £ 0.1305 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
25.4 mm
£ 0.118 - £ 0.15 11524 In stock
4.7 mm
6.4 mm
3.2 mm
4.7 mm
SRS4-6-01 £ 0.1073 - £ 0.1305 11288 In stock
4.7 mm
6.4 mm
3.2 mm
9.5 mm
£ 0.1073 - £ 0.1305 17750 In stock
5.9 mm
7.1 mm
3.9 mm
15.9 mm
£ 0.1073 - £ 0.1305 21000 In stock
5.9 mm
7.1 mm
3.9 mm
6.4 mm
£ 0.1073 - £ 0.1305 3000 In stock
5.9 mm
7.1 mm
3.9 mm
11.1 mm
£ 0.1073 - £ 0.1305 3998 In stock
5.9 mm
7.1 mm
4.3 mm
25.4 mm
£ 0.1073 - £ 0.1305 13000 In stock
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.1073 - £ 0.1305 6920 In stock
5.9 mm
7.1 mm
4.3 mm
7.9 mm
£ 0.118 - £ 0.15 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.1073 - £ 0.1305 22500 In stock
5.9 mm
7.1 mm
4.3 mm
6.4 mm
£ 0.0792 - £ 0.0808 24593 In stock
4.0 mm
5.5 mm
5.5 mm
2.5 mm
£ 0.0792 - £ 0.0808 12700 In stock
4.8 mm
5.5 mm
2.7 mm
4.1 mm
£ 0.1959 - £ 0.2042 Request the lead time here
4.7 mm
6.6 mm
3.1 mm
3.2 mm
£ 0.1959 - £ 0.1959 13589 In stock
4.8 mm
6.4 mm
3.1 mm
5.0 mm
  • of 6
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 PA

SRS8-3-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
14925 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 9.5 mm UL94 V-2 PA

SRS8-6-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
123735 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 2.7 mm 3.0 mm PA

468725

Price Range
£ 0.0808 - £ 0.0792

Stock Levels
12797 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 PA

SRS8-8-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
175994 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.1 mm 6.4 mm UL94 V-2 PA

SSRS4-4-01

Price Range
£ 0.2098 - £ 0.2001

Stock Levels
2826 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.2 mm 25.4 mm UL94 V-2 PA

SRS4-16-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 4.7 mm UL94 V-0 PA

SRS4-3-19

Price Range
£ 0.15 - £ 0.118

Stock Levels
11524 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 9.5 mm UL94 V-2 PA

SRS4-6-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
11288 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 PA

SRS6-10-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
17750 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.9 mm 6.4 mm UL94 V-2 PA

SRS6-4-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
21000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.9 mm 11.1 mm UL94 V-2 PA

SRS6-7-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 25.4 mm UL94 V-2 PA

SRS8-16-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
3998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-2 PA

SRS8-2-3-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 PA

SRS8-2-5-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
6920 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

SRS8-2-7-19

Price Range
£ 0.15 - £ 0.118

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 PA

SRS8-4-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
22500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 5.5 mm 2.5 mm PA

468723

Price Range
£ 0.0808 - £ 0.0792

Stock Levels
24593 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 2.7 mm 4.1 mm PA

468729

Price Range
£ 0.0808 - £ 0.0792

Stock Levels
12700 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.1 mm 3.2 mm UL94 V-2 PA

SSRS4-2-01

Price Range
£ 0.2042 - £ 0.1959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.1 mm 5.0 mm PA

468731

Price Range
£ 0.1959 - £ 0.1959

Stock Levels
13589 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm