Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.

Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.

  • Corrosion free and resistant to most chemicals
  • Refer to standard DIN 551 for guidance purposes only
  • Meets dimensional tolerance of NFE 25-125, DIN 912
  • Flame resistance rating: UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length View
£ 0.1686 - £ 0.1757 5825 In stock
M6
5.0 mm
£ 0.1871 - £ 0.1956 506 In stock
M6
16.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
M4
16.0 mm
10297193 £ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
12.0 mm
£ 0.055 - £ 0.0679 5018 In stock
M4
30.0 mm
£ 0.0319 - £ 0.0395 1000 In stock
M4 x 0.7
8.0 mm
£ 0.0319 - £ 0.0394 22472 In stock
M4
6.0 mm
£ 0.0325 - £ 0.0401 Request the lead time here
M4 x 0.7
16.0 mm
£ 0.0329 - £ 0.0406 Request the lead time here
M4 x 0.7
25.0 mm
£ 0.0491 - £ 0.0607 Request the lead time here
M5 x 0.8
25.0 mm
10297186 £ 0.0321 - £ 0.0396 30754 In stock
M4
10.0 mm
£ 0.0507 - £ 0.0626 16500 In stock
M5 x 0.8
30.0 mm
£ 0.0328 - £ 0.0405 Request the lead time here
M4
20.0 mm
£ 0.1619 - £ 0.1999 1492 In stock
M8 x 1.25
8.0 mm
£ 0.0804 - £ 0.0993 1571 In stock
M6 x 1.0
60.0 mm
£ 0.0504 - £ 0.0623 Request the lead time here
M6 x 1.0
8.0 mm
10298459 £ 0.0558 - £ 0.0689 3500 In stock
M6
10.0 mm
£ 0.1654 - £ 0.2042 6451 In stock
M8
16.0 mm
£ 0.1808 - £ 0.2232 19500 In stock
M10
20.0 mm
£ 0.1959 - £ 0.2419 Request the lead time here
M10 x 1.5
30.0 mm
  • of 4
Set Screw Slotted Drive M6 5.0 mm PA

10330975

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
5825 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 16.0 mm PA

10331019

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
506 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 16.0 mm PA

10330937

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M4 x 0.7 0.7 mm 12.0 mm Nylon 6/6

10297193

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 0.7 mm 30.0 mm Nylon 6/6

10297230

Price Range
£ 0.0679 - £ 0.055

Stock Levels
5018 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M4 x 0.7 0.7 mm 8.0 mm Nylon 6/6

10297179

Price Range
£ 0.0395 - £ 0.0319

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 0.7 mm 6.0 mm Nylon 6/6

10297162

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
22472 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M4 x 0.7 0.7 mm 16.0 mm Nylon 6/6

10297209

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 x 0.7 0.7 mm 25.0 mm Nylon 6/6

10297223

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M5 x 0.8 0.8 mm 25.0 mm Nylon 6/6

10297759

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 0.7 mm 10.0 mm Nylon 6/6

10297186

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
30754 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 x 0.8 0.8 mm 30.0 mm Nylon 6/6

10297766

Price Range
£ 0.0626 - £ 0.0507

Stock Levels
16500 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 0.7 mm 20.0 mm Nylon 6/6

10297216

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M8 x 1.25 1.25 mm 8.0 mm Nylon 6/6

10298893

Price Range
£ 0.1999 - £ 0.1619

Stock Levels
1492 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M8 x 1.25
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 x 1.0 1.0 mm 60.0 mm Nylon 6/6

10298473

Price Range
£ 0.0993 - £ 0.0804

Stock Levels
1571 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    60.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 x 1.0 1.0 mm 8.0 mm Nylon 6/6

10298442

Price Range
£ 0.0623 - £ 0.0504

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 1.0 mm 10.0 mm Nylon 6/6

10298459

Price Range
£ 0.0689 - £ 0.0558

Stock Levels
3500 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M8 1.25 mm 16.0 mm Nylon 6/6

10298909

Price Range
£ 0.2042 - £ 0.1654

Stock Levels
6451 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M10 1.5 mm 20.0 mm Nylon 6/6

10299265

Price Range
£ 0.2232 - £ 0.1808

Stock Levels
19500 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M10 x 1.5 1.5 mm 30.0 mm Nylon 6/6

10299272

Price Range
£ 0.2419 - £ 0.1959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M10 x 1.5
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790